SV3000-M1-P
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV3000 5 Port Solenoid Valve
Accessories
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv3000/accessories/sv3000_regulator.prj},{NB=SV3000-M1-P},{OPTION=M1},{PORT=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SV3000 - Interface Regulator
Bill of material
SV3000-M1-P
OPTION
Pressure gauge option
(M1) Without pressure gauge
(00) With MPa indication pressure gauge
(N0) With psi indication pressure gauge
(M1) Without pressure gauge
(00) With MPa indication pressure gauge
(N0) With psi indication pressure gauge
PORT
Regulating port
(P) P port
(A1) A port (P controlled type, A port regulation)
(B1) B port (P controlled type, B port regulation)
(P) P port
(A1) A port (P controlled type, A port regulation)
(B1) B port (P controlled type, B port regulation)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求