SV3000-51D-10A-C12
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV3000 5 Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv3000/manifold_base/sv3000-51d_asmtab.prj},{NB=SV3000-51D-10A-C12},{DIRECTION=},{BLOCK=10},{PILOT=},{PORT=C12},{MOUNTING=},{PPATH=sv3000-51d/assembly/sv3000-51d_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SV3000-51D - SUP/EXH Block Assembly
Bill of material
SV3000-51D-10A-C12
DIRECTION
Connector entry direction (D-sub/flat types only)
(-) None
(1) Upward
(2) Lateral
(-) None
(1) Upward
(2) Lateral
BLOCK
SUP/EXH block assembly specifications
(10) For EX500 (decentralized serial)
(11) For EX600/EX250 (serial wiring with I/O unit), For EX260/EX126 (dedicated output serial)
(12) For circular connector
(18) For EX120 (dedicated output serial)
(10) For EX500 (decentralized serial)
(11) For EX600/EX250 (serial wiring with I/O unit), For EX260/EX126 (dedicated output serial)
(12) For circular connector
(18) For EX120 (dedicated output serial)
PILOT
Pilot type
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
PORT
P/E port size
(C12) Dia 12 one-touch fitting
(N11) Dia 3/8 one-touch fitting
(00) Plug
(C12) Dia 12 one-touch fitting
(N11) Dia 3/8 one-touch fitting
(00) Plug
MOUNTING
Mounting
(-) Direct mounting
(D0) DIN rail mounting
(-) Direct mounting
(D0) DIN rail mounting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求