VV721-03R-04D-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VP7-6/7-8
Series VP7-8
vp7-8_manifold
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vp7/vp7-8/vp7-8_manifold/vv72_asy_tab.prj},{NB=VV721-03R-04D-Q},{IDNR=},{MODEL=VV72},{PIPINGAB=03R},{VALVE=},{NOS=1},{PIPINGPRR=04D},{VOLTAGE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV72 - ISO Standard Solenoid Valve / SIZE 2 / Rubber Seal
Bill of material
VV721-03R-04D-Q
PIPINGAB
Piping of A/B port
(03R) 3/8 (Right)
(04R) 1/2 (Right)
(03L) 3/8 (Left)
(04L) 1/2 (Left)
(03Y) 3/8 (Bottom)
(04Y) 1/2 (Bottom)
(*R) Mixed (Right)
(*L) Mixed (Left)
(03R) 3/8 (Right)
(04R) 1/2 (Right)
(03L) 3/8 (Left)
(04L) 1/2 (Left)
(03Y) 3/8 (Bottom)
(04Y) 1/2 (Bottom)
(*R) Mixed (Right)
(*L) Mixed (Left)
VALVE
Air release valve
() None
(E) Air release valve
() None
(E) Air release valve
NOS
Number of stations
(1) 1 Station
(2) 2 Stations
(3) 3 Stations
(4) 4 Stations
(5) 5 Stations
(6) 6 Stations
(7) 7 Stations
(8) 8 Stations
(9) 9 Stations
(10) 10 Stations
(1) 1 Station
(2) 2 Stations
(3) 3 Stations
(4) 4 Stations
(5) 5 Stations
(6) 6 Stations
(7) 7 Stations
(8) 8 Stations
(9) 9 Stations
(10) 10 Stations
PIPINGPRR
Piping of P/R1/R2 port
(04D) 1/2 (D side)
(04U) 1/2 (U side)
(04B) 1/2 (Both sides)
(06D) 3/4 (D side)
(06U) 3/4 (U side)
(06B) 3/4 (Both sides)
(04D) 1/2 (D side)
(04U) 1/2 (U side)
(04B) 1/2 (Both sides)
(06D) 3/4 (D side)
(06U) 3/4 (U side)
(06B) 3/4 (Both sides)
VOLTAGE
Rated coil voltage of air release valve
() None
() None
L1
120
mm
L2
136
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求