VV5QC11-01C3SD6Q2 0-5
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQC
VQC1000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vqc_jp/vqc1000/manifold_assembly/vqc1000-sd6_asmtab.prj},{NB=VV5QC11-01C3SD6Q2_0-5_1_D},{MANIFOLD=(1) Base mounted plug-in},{VS=1},{PORT=C3},{KIT=SD6Q},{EPTYPE=2},{SICOM=},{IOUS=},{OPTION1=},{OPTION2=},{OPTION3=},{WIRING=D},{OPTION4=},{OPTION5=},{OPTION6=},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=(5) DC24V},{OVERRIDE=},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{NO21=},{NO22=},{NO23=},{NO24=},{IOST1=},{IOST2=},{IOST3=},{IOST4=},{IOST5=},{IOST6=},{IOST7=},{IOST8=},{IOST9=},{PPATH=../vqc1000-sd6/assembly/vqc1000-sd6_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VQC1000-S - Base Mounted Plug-in Unit: Serial Transmission (Fieldbus System):EX600 Integrated Type (I/O)
Bill of material
VV5QC11-01C3SD6Q2_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
(C3) With dia 3.2 one-touch fitting
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(M5) M5 thread
(L3) Top ported elbow with dia 3.2 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L5) Top ported elbow M5 thread
(B3) Bottom ported elbow with dia 3.2 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B5) Bottom ported elbow M5 thread
(N1) Dia 1/8 with one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(M5T) UNF 10-32 thread
(LN1) Top ported elbow with dia 1/8 one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(L5T) Top ported elbow UNF 10-32 thread
(BN1) Bottom ported elbow with dia 1/8 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(B5T) Bottom ported elbow UNF 10-32 thread
(C3) With dia 3.2 one-touch fitting
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(M5) M5 thread
(L3) Top ported elbow with dia 3.2 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L5) Top ported elbow M5 thread
(B3) Bottom ported elbow with dia 3.2 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B5) Bottom ported elbow M5 thread
(N1) Dia 1/8 with one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(M5T) UNF 10-32 thread
(LN1) Top ported elbow with dia 1/8 one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(L5T) Top ported elbow UNF 10-32 thread
(BN1) Bottom ported elbow with dia 1/8 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(B5T) Bottom ported elbow UNF 10-32 thread
KIT
Kit type
(SD6Q) DeviceNet
(SD6N) PROFIBUS DP
(SD6V) CC-Link
(SD6ZE) EtherNet/IP(1 PORT)
(SD6D) EtherCAT
(SD6EA) EtherNet/IP(2 port)
(SD6F) PROFINET
(SD6FA) PROFINET (IO-Link)
(SD60) Without SI Unit
(SD6Q) DeviceNet
(SD6N) PROFIBUS DP
(SD6V) CC-Link
(SD6ZE) EtherNet/IP(1 PORT)
(SD6D) EtherCAT
(SD6EA) EtherNet/IP(2 port)
(SD6F) PROFINET
(SD6FA) PROFINET (IO-Link)
(SD60) Without SI Unit
EPTYPE
End plate type
(2) M12 connector power supply (Max.supply current 2A)
(3) 7/8 inch connector power supply (Max.supply current 8A)
(2) M12 connector power supply (Max.supply current 2A)
(3) 7/8 inch connector power supply (Max.supply current 8A)
SICOM
SI unit COM
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
IOUS
I/O unit stations
(-) None
(1) 1 station
(2) 2 stations
(3) 3 stations
(4) 4 stations
(5) 5 stations
(6) 6 stations
(7) 7 stations
(8) 8 stations
(9) 9 stations
(-) None
(1) 1 station
(2) 2 stations
(3) 3 stations
(4) 4 stations
(5) 5 stations
(6) 6 stations
(7) 7 stations
(8) 8 stations
(9) 9 stations
OPTION1
Option:With back pressure check valve
(-) None
(B) With back pressure check valve
(-) None
(B) With back pressure check valve
OPTION2
Option:DIN rail mounting
(-) None
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D02) For 2 stations
(D03) For 3 stations
(D04) For 4 stations
(D05) For 5 stations
(D06) For 6 stations
(D07) For 7 stations
(D08) For 8 stations
(D09) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) None
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D02) For 2 stations
(D03) For 3 stations
(D04) For 4 stations
(D05) For 5 stations
(D06) For 6 stations
(D07) For 7 stations
(D08) For 8 stations
(D09) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
OPTION3
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
WIRING
Wiring specification
(D) All double wiring
(D) All double wiring
OPTION4
Option:With name plate
(-) None
(N) With name plate
(-) None
(N) With name plate
OPTION5
Option:External pilot
(-) None
(R) External pilot
(-) None
(R) External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
(-) None
(S) Direct EXH outlet with built-in silencer
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
IOST1
I/O unit station 1
N/A
N/A
IOST2
I/O unit station 2
N/A
N/A
IOST3
I/O unit station 3
N/A
N/A
IOST4
I/O unit station 4
N/A
N/A
IOST5
I/O unit station 5
N/A
N/A
IOST6
I/O unit station 6
N/A
N/A
IOST7
I/O unit station 7
N/A
N/A
IOST8
I/O unit station 8
N/A
N/A
IOST9
I/O unit station 9
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求