VQC5100-51
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQC
New VQC5000 5 Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vqc_jp/vqc5000_new/manifold_base/vqc5000_valve.prj},{NB=VQC5100-51},{ACTUATION=1},{TYPE=(0) Plug-in sub-plate},{SEAL=0},{FUNCTION=},{VOLTAGE=5},{SUPPRESSOR=},{OVERRIDE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VQC5_0_VALVE - Valve
Bill of material
VQC5100-51
ACTUATION
Type of actuation
1_2PS
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
1_2PS
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
TYPE
Type
(0) Plug-in sub-plate
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
VOLTAGE
Coil voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求