VV5QC51-0103FD0
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQC
New VQC5000 5 Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vqc_jp/vqc5000_new/manifold_base/vv5qc51_f_base_asmtab.prj},{NB=VV5QC51-0103FD0(S)},{MANIFOLD=(1) Base mounted plug-in},{VS=1},{PORT=03},{THREAD=},{KIT=FD0},{OPTION=},{CPOS=S},{PPATH=../manifold_base/vv5qc51_f_base/assembly/vv5qc51_f_base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV5QC51-F-BASE - Base Mounted Plug-in Manifold: D-sub Connector/Base
Bill of material
VV5QC51-0103FD0
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
PORT
Cylinder port
(03) 3/8
(04) 1/2
(B) 1/2 bottom ported
(03) 3/8
(04) 1/2
(B) 1/2 bottom ported
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
KIT
Kit type
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
OPTION
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
CPOS
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求