MXS16L-40
SMC
bp2_combination_cylinder
MXS Air Slide Table
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/mxs/mxsl_asmtab.prj},{NB=MXS16L-40(0_0)},{MODEL=MXSL},{BORE=16},{STROKE=40},{ST=1},{POS=0},{THREAD=},{ADJOPT=},{AUTOSW=},{LEAD=},{SWSIGN=},{OMSC=},{THREAD2=0},{F=40},{FF=0},{N=4},{G=16.000},{H=50},{NN=2},{GA=16.000},{HA=50},{I=10.0},{J=50.0},{K=59.0},{KA=0.0},{NA=2},{M=86.000},{Z=85.0},{ZZ=97.000},{CAT=MXS16-40},{PPATH=mxsl/mxsl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
Company
SMC
Description
MXSL - Symmetrical Type
Bill of material
MXS16L-40
BORE
Bore size
16
16
mm
STROKE
Cylinder stroke
40
40
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
THREAD
Port thread
(-) M5x0.8
(-) M5x0.8
ADJOPT
Adjuster option
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
(BS) Absorber on extension end
(BT) Absorber on retraction end
(B) Absorber on both ends
(ASBT) Adjuster on extension end + Absorber on retraction end
(BSAT) Absorber on extension end + Adjuster on retraction end
(-) Without adjuster
(AS) Adjuster on extension end
(AT) Adjuster on retraction end
(A) Adjuster on both ends
(BS) Absorber on extension end
(BT) Absorber on retraction end
(B) Absorber on both ends
(ASBT) Adjuster on extension end + Absorber on retraction end
(BSAT) Absorber on extension end + Adjuster on retraction end
AUTOSW
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
OMSC
Made to order
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求