D-Z73
SMC
Related Products
Auto Switch
Powered by
CAD模型選擇
{smc/bp2_related_products/auto_switch/d-z73.prj},{NB=D-Z73},{IDNR=},{MODEL=D-Z73},{STYLE=Reed Switch},{LEADWIRELENGTH=},{ELECTRICALENTRY=Grommet / In-line},{APPLICATION=Relay / PLC},{WIRING=2 wire},{OUTPUT=-},{ATEX=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
D-Z73 - Reed Switch / Direct Mounting
Bill of material
D-Z73
MODEL
Auto Switch Model Number
D-Z73
STYLE
Style
Reed Switch
LEADWIRELENGTH
Lead Wire Length
() 0.5 m
(L) 3 m
(Z) 5 m
() 0.5 m
(L) 3 m
(Z) 5 m
m
ELECTRICALENTRY
Electrical entry
Grommet / In-line
APPLICATION
Application
Relay / PLC
WIRING
Wiring
2 wire
OUTPUT
Output
-
ATEX
() Without ATEX compliant
(-588) ATEX certified CAT3 - II 3GD
() Without ATEX compliant
(-588) ATEX certified CAT3 - II 3GD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CEU1 - 3 Point Preset Counter
SMC
28.09.2023
MU-Z/MDU-Z - Plate Cylinder:Double Acting,Single Rod
SMC Corporation
02.06.2024
C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
SMC
23.03.2022
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
D-M9xWV - 2-Color Indication Solid State Switch / Direct Mounting / Perpend...
SMC
28.09.2023
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
JMB/JMDB - Air Cylinders: Double Acting Single Rod
SMC
28.09.2023
CP95-X1439 (Assembly) - ISO Cylinder/Standard: Double Acting ISO 6431 / rel...
SMC
28.09.2023
C95N - ISO Cylinder with lock unit : Double Acting
SMC
26.09.2023
MB1W (Assembly) - Square Tube Type Air Cylinder / Double Acting / Double R...
SMC
28.09.2023
CQSKW/CDQSKW - Compact Cylinder:Non-rotating Rod Type Double Acting,Double ...
SMC
04.04.2022
C95N (Assembly) - ISO Cylinder with lock unit : Double Acting
SMC
26.09.2023
CP95-X1439 - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 2...
SMC
28.09.2023
C95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO ...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求