CKG1A50-50Z-XC88
SMC
bp2_specialty_cylinder
CK1 Clamp Cylinder
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/ck_1/ck1_z_xc88_xc89_xc91_band_asmtab.prj},{NB=CKG1A50-50Z-XC88(0_0)},{CW=16.5},{BORE=50},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=50},{POS=0},{BRACKET=},{IA=60},{IB=58},{N=49},{MOUNT=},{OMSC=-XC88},{PPATH=ck_1_z_xc88_xc89_xc91_band/assembly/ck1_z_xc88_xc89_xc91_band_asmsbl.prj},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
CKG1-Z-XC88_89_91 - Spatter Resistant Cylinder for Arc Welding/Standard Auto Switch (Band Mounting/Rod Mounting Type)
Bill of material
CKG1A50-50Z-XC88
CW
Cleivs width
16.5
16.5
mm
BORE
Bore size
50
50
mm
THREAD1
Port thread type
(-) Rc 1/4
(TN) NPT 1/4
(TF) G 1/4
(-) Rc 1/4
(TN) NPT 1/4
(TF) G 1/4
AUTOSWITCH
Auto switch
(-) Without auto switch
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
B54 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
(-) Without auto switch
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
B54 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
50.000
75.000
100.000
125.000
150.000
200.000
50.000
75.000
100.000
125.000
150.000
200.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
BRACKET
End bracket
(-) None
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
(-) None
(Y) Double knuckle joint (M6 without tap)
(YA) Double knuckle joint (M6 with tap)
MOUNT
Auto switch mounting type
N/A
N/A
OMSC
Made to order/Rod material
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding Piston rod: Stainless steel 304
(-XC89) Spatter resistant coil scraper, Lube-retainer, Grease for welding Piston rod: S45C
(-XC91) Spatter resistant coil scraper, Grease for welding Piston rod: S45C
(-XC88) Spatter resistant coil scraper, Lube-retainer, Grease for welding Piston rod: Stainless steel 304
(-XC89) Spatter resistant coil scraper, Lube-retainer, Grease for welding Piston rod: S45C
(-XC91) Spatter resistant coil scraper, Grease for welding Piston rod: S45C
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求