GUM32-125
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
GUM/GUL Guides for Cylinders
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/gum-gul/guml_assy.prj},{NB=GUM32-125(0)},{IDNR=},{MODEL=GU},{BORE=32},{GUIDE=M},{STROKE=125},{POS=0},{STROKEST=[125:500/1]},{A=12},{B=11.0},{C=74},{D1=M6},{D1N=6},{D2=6.6},{D3=11},{E1=0},{E2=32.5},{E3=78},{E4=61},{E5=50.0},{E6=81},{F=4},{G=50.2},{H=73},{J=27.0},{K=25.0},{K1=24.0},{L0=45},{L1=92},{L2=50},{L3=97},{L4=147},{L5=120},{L6=64},{L7=22},{L8=62.25},{L9=102},{M=6.5},{P=12},{R=30},{S=M10x1.25},{T=M6},{TM=6},{W=2.5},{SN=10},{SP=1.25},{Z=17},{AB=50.2},{AC=30.0},{AD=20.0},{AF=0.0},{AG=0.0},{AH=38.0},{AI=16.0},{AJ=8.0},{AK=14.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
GUM/L - Guide Unit for Cylinders
Bill of material
GUM32-125
BORE
Bore size
32
32
mm
GUIDE
Guide type
(M) Brass bearings
(L) Ball bearings
(M) Brass bearings
(L) Ball bearings
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
確定
A
12
12
mm
B
11.0
11.0
mm
C
74
74
mm
D1
M6
M6
D2
6.6
6.6
mm
D3
11
11
mm
E1
0
0
mm
E2
32.5
32.5
mm
E3
78
78
mm
E4
61
61
mm
E5
50.0
50.0
mm
E6
81
81
mm
F
4
4
mm
G
50.2
50.2
mm
H
73
73
mm
J
27.0
27.0
mm
K
25.0
25.0
mm
K1
24.0
24.0
mm
L0
45
45
mm
L1
92
92
mm
L2
50
50
mm
L3
97
97
mm
L4
147
147
mm
L5
120
120
mm
L6
64
64
mm
L7
22
22
mm
L8
62.25
62.25
mm
L9
102
102
mm
M
6.5
6.5
mm
P
12
12
mm
R
30
30
S
M10x1.25
M10x1.25
T
M6
M6
W
2.5
2.5
mm
Z
17
17
mm
ORDER
GUM32-125
GUM32-125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求