IY-G04
SMC
bp2_standard_air_cylinder
CG3 Air Cylinder Short Type Standard:Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg3/accessories/cg3_iy.prj},{NB=IY-G04_(40)CG3},{MODEL=IY-G04},{BORE=40},{DD9=10 -0.040/-0.076},{DD9N=10},{L=41.6},{D=9.6},{LL=36.2},{M=1.55},{T=1.15},{RING=Type C10 for axis},{CD2=12.30},{CD3=0.45},{CD4=7.80},{CD5=8.50},{CD6=1.0},{PINTY=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
IY-G CG3 - Knuckle Pin
Bill of material
IY-G04
MODEL
Model
IY-G04
IY-G04
BORE
Bore size
40
40
mm
DD9
10 -0.040/-0.076
10 -0.040/-0.076
L
41.6
41.6
mm
D
9.6
9.6
mm
LL
36.2
36.2
mm
M
1.55
1.55
mm
T
1.15
1.15
mm
RING
Applicable snap ring
Type C10 for axis
Type C10 for axis
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求