CJ2XD10-15
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
CJ2X-Z/CDJ2X-Z - Air Cylinder/Low Speed Cylinder
SMC
04.04.2022
{smc/bp2_standard_air_cylinder/cj2/cj2x_asmtab.prj},{NB=CJ2XD10-15(0_0_0)},{BORE=10},{SMAX1=150},{SMAX2=400},{A=15},{B1X1=12.0},{B1X2=15.0},{C1X1=14.0},{C1X2=17.0},{CD=3.3},{CX=3.2},{CZ1X1=12.0},{CZ1X2=15.0},{D=4},{F=8},{FB1X1=0.0},{FB1X2=0.0},{FC=0.0},{FT=0.0},{FX=0},{FY=0},{FZ=0},{GA1X1=8.0},{GA1X2=7.5},{GB1X1=18.0},{GB1X2=19.5},{H=28},{LB1X1=0.0},{LB1X2=0.0},{LC=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{MM1=4},{MM2=0.7},{NA1X1=12.5},{NA1X2=21.0},{NB1X1=22.5},{NB1X2=33.0},{NDH81=0},{NN1=8},{NN2=1.0},{R=5},{S1X1=46.0},{S1X2=65.0},{T=0},{U=8},{X=0},{Y=0},{Z1X1=82.0},{Z1X2=101.0},{ZZ1X1=93.0},{ZZ1X2=112.0},{HS0=16.5},{HS1=17.0},{HS2=19.5},{HS3=20.0},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=15},{POS=0},{PORT=},{STOP=0},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CJ2X/CDJ2X - Low Speed Cylinder/Double Acting Single Rod :This product has been discontinued.
Bill of material
CJ2XD10-15
BORE
Bore
10
10
mm
MOUNT
Mounting type
(D) Double clevis
(D) Double clevis
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Switch sign
N/A
N/A
STROKE
Cylinder stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
PORT
Port location on head cover
(-) Perpendicular
(-) Perpendicular
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求