CM2KB40-25Z-XC8A
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2k_z_xc8_asmtab.prj},{NB=CM2KB40-25Z-XC8A(0_0_0)},{BORE=40},{MOUNT=(B) Basic (Both sides with boss)},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{STDSTROKE=25,50,75,100,125,150,200,250,300},{POS=0},{STOP=0},{CUSHION=},{RODT=},{BRACKET=},{RODB=},{ADJUST=A},{THREAD=0},{PPATH=cm2k_z_xc8/assembly/cm2k_z_xc8_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
CM2K-Z/CDM2K-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
Bill of material
CM2KB40-25Z-XC8A
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(B) Basic (Both sides with boss)
(B) Basic (Both sides with boss)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
RODT
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
BRACKET
Pivot bracket
N/A
N/A
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
ADJUST
Stroke adjustment symbol
(A) Stroke adjustment range(0 to 25 mm)
(B) Stroke adjustment range(0 to 50 mm)
(A) Stroke adjustment range(0 to 25 mm)
(B) Stroke adjustment range(0 to 50 mm)
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM2-Z/CDM2-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC
26.04.2023
CJ2-Z/CDJ2-Z-XC8/XC9 - Adjustable stroke cylinder/Standard: Double Acting S...
SMC
23.03.2022
CG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC
28.09.2023
CM2R/CDM2R-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC
26.04.2023
CM2W-Z/CDM2W-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC Corporation
29.05.2024
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
【Discontinued Product】: CJ2/CDJ2 - Air Cylinder/Standard: Double Acting Sin...
SMC
28.09.2023
LBG - Clevis foot mounting
Festo
24.08.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CM2K-Z/CDM2K-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC Corporation
29.05.2024
CM2 Y Type - Double Knuckle Joint
SMC
26.04.2023
C85W/CD85W - ISO Standard Air Cylinder:Double Acting Double Rod
SMC
04.04.2022
CUJ 10/11 - Mini Free Mount Cylinder: Clean Series
SMC
28.09.2023
CM2K-Z/CDM2K-Z - Air Cylinder/Non-rotating: Double Acting Single Rod
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求