CM2RA40-25Z-XC9A
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2r_z_xc9_asmtab.prj},{NB=CM2RA40-25Z-XC9A(0_0_0)},{BORE=40},{MOUNT=(A) Bottom mounting},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{STDSTROKE=25,50,75,100,125,150,200,250,300},{STDSTROKE1=50,75,100,125,150,200,250,300},{POS=0},{STOP=0},{CUSHION=},{RODT=},{RODB=},{ADJUST=A},{THREAD=0},{PPATH=cm2r_z_xc9/assembly/cm2r_z_xc9_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
CM2R/CDM2R-Z XC9 - Adjustable Stroke Cylinder/Adjustable Extension Type
Bill of material
CM2RA40-25Z-XC9A
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(A) Bottom mounting
(A) Bottom mounting
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
RODT
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
ADJUST
Stroke adjustment symbol
(A) Stroke adjustment range(0 to 25 mm)
(B) Stroke adjustment range(0 to 50 mm)
(A) Stroke adjustment range(0 to 25 mm)
(B) Stroke adjustment range(0 to 50 mm)
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CM2R-Z/CDM2R-Z - Air Cylinder/Direct Mount:Double Acting Single Rod
SMC Corporation
02.06.2024
CM2-Z1/CDM2-Z1 XC4 - High Durability Series/Dust Resistant Cylinder
SMC
24.04.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
02.06.2024
CM2Y/CDM2Y - Smooth Cylinder
SMC
28.09.2023
CM2-Z/CDM2-Z XC11 - Dual Stroke Cylinder/Single Rod Type
SMC Corporation
02.06.2024
SMC-4129 - Double Acting Air Cylinders - Rear Pivot Mount
Reid Supply
21.07.2021
NCJ2K/NCDJ2K - Non-Rotating Double Acting Single Rod Cylinder
SMC Corporation
02.06.2024
CMK2 with switch
CKD
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求