CQ2B125-10DCZ
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/cq2_l_asmtab.prj},{NB=CQ2B125-10DCZ(0_0_0)},{BORE=125},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=10},{POS=0},{ACTION=(D) Double acting},{CUSHION=(C) Rubber bumper},{BODY=},{STOP=0},{OMSC=},{THREAD2=0},{A=99},{B=83},{C=30},{D=36},{E=142},{H=M22x2.5},{J=11.0},{K=32},{L=16},{M=114},{N=12.5},{OA=M14x2},{OB=21.2},{P=3/8},{Q=24.5},{RA=25},{RB=18.4},{W=153},{B1=46},{C1=42},{H1=18},{L1=58},{MM=M30x1.5},{X=45},{PPATH=cq2_l/assembly/cq2_l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
Bill of material
CQ2B125-10DCZ
BORE
Bore size
125
125
mm
MOUNT
Mounting style
(B) Through-hole/Both ends tapped common (Standard)
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
CUSHION
Cushion
(C) Rubber bumper
BODY
Body option
(-) Standard (Rod end female thread)
(M) Rod end male thread
(-) Standard (Rod end female thread)
(M) Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke(Exclusive body)
Standard stroke
Manufacturable stroke
(-XB10) Intermediate stroke(Exclusive body)
COM
Comment
-
OMSC
Made to Order
(-) None
(-XC85) Grease for food processing machines
(-) None
(-XC85) Grease for food processing machines
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求