CU16-5D
SMC
bp2_standard_air_cylinder
CU Free Mount Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cu/cu_asmtab.prj},{NB=CU16-5D(0_0_0)},{BORE=16},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=5},{SS=5,10,15,20,25,30},{SS1=5,10,15,20,25,30},{POS=0},{ACTION=(D) Double acting},{STOP=0},{THREAD2=0},{A=11.0},{A1=12.5},{B=20},{C=32},{D=6},{E=7},{GA1=16.5},{GB=11.5},{H=16},{J=14},{K=25},{L=5},{MM=M5x0.8},{NN=M4x0.7 depth 6},{P=4.5},{Q=4.0},{QA=2.0},{R=12},{T=7.6 depth 6.5},{AA=15.0},{BB=18},{S1=30},{S2=40},{Z1=46},{Z2=56},{AA9=16.0},{AM9=20.0},{AM9V=20.0},{BA9=4.0},{BM9=8.0},{BM9V=8.0},{WA9=-2.0},{WA93=0.5},{WM9=1.5},{WM9V=-0.5},{PPATH=cu/assembly/cu_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
CU - Free Mount Cylinder:Double Acting,Single Rod
Bill of material
CU16-5D
BORE
Bore size
16
16
mm
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) M5x0.8
(-) M5x0.8
STROKE
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
5.000
10.000
15.000
20.000
25.000
30.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ACTION
Action
(D) Double acting
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求