25A-CUJB12-5D
SMC
bp2_standard_air_cylinder
CUJ Miniatur Free Mount Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cuj/25a_cuj_asmtab.prj},{NB=25A-CUJB12-5D(0_0)},{BORE=12},{A=3.5},{AA=0.0},{B=17.0},{B1=8.0},{C=26.5},{C1=9.2},{D=6},{D1=0},{E=6.0},{F1=3.5},{F2=7.5},{F3=11.5},{F4=15.5},{G=0.0},{GB=4.0},{GC=7.0},{H=11.0},{H1=4.0},{J=15.5},{K=11.0},{L=8.0},{MMRA=5},{MMRP=0.80},{NNRA=3.0},{NNRP=0.50},{NNRD=6},{N=3.5},{PA=3},{PP=0.5},{PA1=3},{PP1=0.5},{Q1=4.4},{QA1=7.5},{QA2=7.0},{R=11.0},{S1=15.5},{S2=19.5},{S3=23.5},{S4=27.5},{T=9.0},{T1=10.5},{U=14.0},{V=5.0},{V1=0},{W=26.0},{W1=7.3},{Z1=19.0},{Z2=23.0},{Z3=27},{Z4=31.0},{MOUNT=(B) Side mounting},{STRX1=5,10,15,20,25,30,35,40,45,50},{MM=M5x0.8},{NN=M3x0.5 effective depth 6},{P=M3x0.5},{P1=M3x0.5},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{ROD=},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
SMC
Description
25A-CUJ - Mini Free Mount Cylinder/Series Compatible With Secondary Batteries
Bill of material
25A-CUJB12-5D
BORE
Bore size
12
12
mm
MOUNT
Mounting style
(B) Side mounting
(B) Side mounting
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
5.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
ROD
Rod end thread
(-) Rod end female thread
(M) Rod end male thread
(-) Rod end female thread
(M) Rod end male thread
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求