MHR3-10R
SMC
bp3_air_gripper
MHR3 Rotary Actuated Air Gripper/3-Finger Type
Powered by
CAD模型選擇
{smc/bp3_air_gripper/mhr3/mhr3_asmtab.prj},{NB=MHR3-10R(16_0)},{MAGNET=},{FINGER=3},{SIZE=10},{PORT=R},{POS=16},{AUTOSWITCH=},{LEAD=},{NUMBER=},{CLEAN=},{THREAD=0},{MINPOS=16},{MAXPOS=22},{PPATH=assembly/mhr3_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
MHR3 - Rotary Actuated Air Gripper/3-Finger Type
Bill of material
MHR3-10R
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
FINGER
Number of fingers
3
mm
SIZE
Nominal size
10
10
mm
PORT
Connecting port
(R) Body side
(R) Body side
POS
Finger position
mm
Enter value for POS
Finger position
mm
cm
inch
ft
確定
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
CLEAN
Clean series
(-) Without clean series
(11) Clean series (Vacuum suction type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
(-) Without clean series
(11) Clean series (Vacuum suction type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求