MHSJ3-32D
SMC
bp3_air_gripper
MHS Parallel Style Air Gripper/2 Finger,3 Finger,4 Finger
Powered by
CAD模型選擇
{smc/bp3_air_gripper/mhs/mhsj3_asmtab.prj},{NB=MHSJ3-32D(11.5_0)},{BORE=32},{POS=11.5},{FINGER=(3) 3 fingers},{THREAD1=},{ACTION=(D) Double acting},{DUSTCOVER=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD2=0},{EC=11.500},{EO=15.500},{SWA=20.200},{SWB=11.500},{PPATH=mhsj3/assembly/mhsj3_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
MHSJ3 - Parallel Style Air Gripper/3-Finger Type With Dust Cover
Bill of material
MHSJ3-32D
BORE
Bore size
32
32
mm
POS
Finger position
mm
Enter value for POS
Finger position
mm
cm
inch
ft
確定
FINGER
Number of fingers
(3) 3 fingers
THREAD1
Port thread type
(-) M thread
(-) M thread
ACTION
Action
(D) Double acting
DUSTCOVER
Dust cover type
(-) Chloroprene rubber (CR)
(F) Fluororubber (FKM)
(S) Silicon rubber (Si)
(-) Chloroprene rubber (CR)
(F) Fluororubber (FKM)
(S) Silicon rubber (Si)
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求