AS500-06
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_0.prj},{NB=AS500-06},{IDNR=},{MODEL=AS500-06},{MODEL1=AS500},{MODEL2=06},{AREA=},{THREAD=},{OPTION=},{T=3/4},{TN=26.44},{TK=24.12},{L1=74.0},{L2=42},{L3MAX=115},{L3MIN=105},{L4=MIN},{D=50},{A=24},{B=61},{C=62},{E=10},{F=21},{G=3},{H=23},{I=9},{J=32},{K=37},{M=MIN},{N=MIN},{P=26},{Q=M18},{QN=18},{QK=14.93},{AA=MIN},{AB=MIN},{AC=MIN},{AD=MIN},{AE=MIN},{AF=},{AFN=MIN},{AFK=MIN},{AG=MIN},{AH=MIN},{AI=MIN},{AJ=MIN},{AK=MIN},{AL=MIN},{AM=MIN},{AN=MIN},{AO=MIN},{AP=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
SMC
Description
AS_0 - Speed Controller Standard Style In-line
Bill of material
AS500-06
AREA
Ordering source area code
Japan-Australia-Asia
Japan-Australia-Asia
THREAD
Thread type
Rc(PT)
NPT
PF
Rc(PT)
NPT
PF
OPTION
Option
() None
(H) High temperature (-5 to 80°C)
(L) Low temperature (-30 to 60°C)
() None
(H) High temperature (-5 to 80°C)
(L) Low temperature (-30 to 60°C)
T
Port size
3/4
3/4
L1
74.0
74.0
mm
L2
42
42
mm
L3MAX
115
115
mm
L3MIN
105
105
mm
L4
mm
D
50
50
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求