AS2200-N02-SD
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_0-d.prj},{NB=AS2200-N02-SD},{GUI=AS22*0-N02-SD},{MODEL1=AS22},{SIZE=N02},{MODEL2=SD},{CONTROL=0},{T1=NPT 1/4},{T2=NPT 1/4},{H=17.5},{D1=18.0},{D2=19.5},{D3=7.2},{L1=27.2},{L2=40.2},{L3=17.5},{L4=1.2},{A=36.7},{CNSMASSEXACT=72},{L71=6.000},{L72=8.000},{T1RA=13.716},{T2RA=13.157},{T1RL=9.500},{T2RL=11.400},{L5=11.900},{L6=5.000},{L7=14.100},{L8=1.900},{L9=12.000},{D5=13.000},{D6=18.500},{D7=19.500},{D8=17.000},{D9=11.800},{D10=7.000},{B=8.000},{C=8.500},{E=26.200},{N=8},{D91=15.260},{D92=7.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
SMC
Description
AS_2_0-D - Speed Controller Adjustable by Flat Head Screwdriver/Standard Type/Metal Body
Bill of material
AS2200-N02-SD
GUI
AS22*0-N02-SD
AS22*0-N02-SD
MODEL
Model
AS2200-N02-SD
AS2200-N02-SD
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
T1
NPT 1/4
NPT 1/4
T2
NPT 1/4
NPT 1/4
H
17.5
17.5
mm
D1
18.0
18.0
mm
D2
19.5
19.5
mm
D3
7.2
7.2
mm
L1
27.2
27.2
mm
L2
40.2
40.2
mm
L3
17.5
17.5
mm
L4
1.2
1.2
mm
A
36.7
36.7
mm
CNSMASSEXACT
Mass
72
72
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求