AS4201FG-04-12
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_2_1fg.prj},{NB=AS4201FG-04-12},{IDNR=},{MODEL=AS42x1FG-04-12},{MODEL1=AS42},{MODEL2=04-12},{CONTROL=0},{OPTION=},{MADE=},{NUT=},{DM=12},{D=12.00},{T=R(PT)1/2},{TN=20.96},{TK=18.63},{H=24.0},{D1=20.9},{D2=28.6},{L1=34.6},{L2=48.9},{L3=25.4},{L4MAX=57.6},{L4MIN=50.1},{AMAX=49.6},{AMIN=42.1},{M1=22.0},{AA=4.0},{AB=3.0},{AC=6.5},{AD=14},{AE=21},{AF=16.6},{AG=11.4},{AH=4.0},{AI=10.6},{AJ=16.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
Company
SMC
Description
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
Bill of material
AS4201FG-04-12
CONTROL
Control method
Meter-out
Meter-in
Meter-out
Meter-in
OPTION
Option
-
With sealant
-
With sealant
MADE
Made to order
() None
(X12) Lubricant: Vaseline
(X21) Grease-free (Seal: Fluorine Coating)+Throttle Valve (Without Check Valve)
(X214) Throttle Valve (Without check Valve)
() None
(X12) Lubricant: Vaseline
(X21) Grease-free (Seal: Fluorine Coating)+Throttle Valve (Without Check Valve)
(X214) Throttle Valve (Without check Valve)
NUT
Lock nut option
() Hexagon lock nut
(J) Round lock nut
() Hexagon lock nut
(J) Round lock nut
D
Tube O.D
12.00
12.00
mm
T
R(PT)1/2
R(PT)1/2
H
24.0
24.0
mm
D1
20.9
20.9
mm
D2
28.6
28.6
mm
L1
34.6
34.6
mm
L2
48.9
48.9
mm
L3
25.4
25.4
mm
L4MAX
57.6
57.6
mm
L4MIN
50.1
50.1
mm
AMAX
49.6
49.6
mm
AMIN
42.1
42.1
mm
M1
22.0
22.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求