AS1301F-M3-01
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as_3_1f.prj},{NB=AS1301F-M3-01(0)},{GUI=AS13*1F-M3-01},{KAT=},{MODEL=AS13x1F-M3-01},{CONTROL=0},{OPT1=},{OPT3=},{OMSC=},{OPT2=},{ROT=0},{MODEL1=AS13},{MODEL2=1F},{OPT3XX=0},{MODEL3=M3-01},{DM=1/8},{D=3.175},{T=M3 x 0.5},{RA=3},{RP=0.5},{NDU=0.000},{ND=0.000},{H=5.5},{D1=8.4},{D2=7.2},{D3=7.2},{L1=10.1},{L2=17.9},{L3=17.6},{L4=28.3},{L5MAX=26.6},{L5MIN=24.1},{AMAX=24.0},{AMIN=21.5},{M1=12.7},{WEIGHT=4},{AA=2.6},{AB=1.4},{HEIGH=17.300},{AC=4.0},{AD=4},{AE=5.5},{AF=4.2},{AG=0.0},{AH=1},{N=27},{MOD1=AS13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 54
HELP_VARIABLE
Company
SMC
Description
AS_3_1F - Universal Type
Bill of material
AS1301F-M3-01
GUI
AS13*1F-M3-01
AS13*1F-M3-01
MODEL
Model
AS13x1F-M3-01
AS13x1F-M3-01
CONTROL
Control method
(0) Meter Out
(1) Meter In
(0) Meter Out
(1) Meter In
OPT1
With sealant
(-) Not possible
(-) Not possible
OPT3
Electroless nickel plating
(-) Electroless nickel plating
(-) Electroless nickel plating
OMSC
Made to order
() None
(X12) Lubricant: Vaseline
(X21) Grease-free (Seal: Fluorine Coating)+Throttle Valve (Without Check Valve)
(X214) Throttle Valve (Without check Valve)
() None
(X12) Lubricant: Vaseline
(X21) Grease-free (Seal: Fluorine Coating)+Throttle Valve (Without Check Valve)
(X214) Throttle Valve (Without check Valve)
OPT2
Hexagon lock
(-) Hexagon lock nut
(J) Round lock nut
(-) Hexagon lock nut
(J) Round lock nut
ROT
Rotation
deg
DM
Tube O.D. size
1/8
1/8
T
M3 x 0.5
M3 x 0.5
H
5.5
5.5
mm
D1
8.4
8.4
mm
D2
7.2
7.2
mm
D3
7.2
7.2
mm
L1
10.1
10.1
mm
L2
17.9
17.9
mm
L3
17.6
17.6
mm
L4
28.3
28.3
mm
L5MAX
L5 max.
26.6
26.6
mm
L5MIN
L5 min.
24.1
24.1
mm
AMAX
A max.
24.0
24.0
mm
AMIN
A min.
21.5
21.5
mm
M1
12.7
12.7
mm
WEIGHT
Weight
4
4
g
HEIGH
17.300
17.300
mm
N
27
27
mm
MOD1
AS13
AS13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_3_1FG - Stainless Speed Controller with One-touch Fitting Universal Styl...
SMC
26.09.2023
ASD_30F - With One Touch Fittings Resin Body
SMC
26.04.2024
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
AN-KM - Silencer / One-touch Fitting Connection Style
SMC
23.12.2021
ZSE30/ISE30 - High Precision Digital Pressure Switch (2-Colour Display Type...
SMC
28.09.2023
AS_2_1FG - Stainless Speed Controller with One-touch Fitting Elbow Style
SMC
26.09.2023
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
28.09.2023
ASN2 - Metering Valve with Silencer
SMC
28.09.2023
VR51 - Two Hand Control Valve
SMC
28.09.2023
ISO 8132 - Rod end accessory
CMB Cilindri
19.10.2021
ZSM1 - Vacuum Switch Diaphragm Style
SMC
28.09.2023
TH920 - Tapered interlocks with spacer disk
Märkische Stanz-Partner
02.06.2020
FN1 - Low Maintenance Filter
SMC
28.09.2023
SE 754 - Punches trumpet head with spring
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求