CRB2BW15-90SZ
SMC
bp3_rotary_actuator
CRB2-Z Rotary Actuator Vane Type
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/crb2-z/crb2_asmtab.prj},{NB=CRB2BW15-90SZ(B_0)},{SIZE=15},{A=34.000},{B=20.000},{B1=25.000},{C=29.000},{C1=9.000},{D=18.000},{E=5.000},{F=12.000},{G=1.500},{H=15.500},{J=6.000},{K=10.000},{L=0.500},{M=14.000},{M1=10.500},{ME=11.000},{N1=10.500},{NE=10.000},{P=29.000},{Q1A=3.000},{Q1P=0.500},{R1=2.900},{R1D=4.000},{S1=3.500},{S2A=3.000},{S2P=0.500},{T=7.600},{TX=21.000},{U=3.000},{V=29.000},{W=21.000},{W1=35.000},{W2=36.000},{X=11.000},{X1=48.000},{BOLTS=2.500},{BOLTK=3.000},{BOLTDK=5.000},{FV1=29.000},{FV2=37.000},{FD=3.500},{FD2=2.500},{MOUNT=B},{MAGNET=},{SHAFT=W},{ANGLE=90},{VANE=S},{PORT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{POS=B},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC7=},{OMSC30=},{OMSCX5=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
CRB2/CDRB2-Z - Rotary Actuator/Vane Type
Bill of material
CRB2BW15-90SZ
SIZE
Size
15
15
MOUNT
Mounting style
(B) Basic style
(F) Flange style
(B) Basic style
(F) Flange style
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
SHAFT
Shaft type
(W) Double shaft with single flat
(J) Double shaft (Long shaft without single flat & with single flat)
(K) Double round shaft
(S) Single shaft with single flat
(T) Single round shaft
(Y) Double shaft with single flat
(W) Double shaft with single flat
(J) Double shaft (Long shaft without single flat & with single flat)
(K) Double round shaft
(S) Single shaft with single flat
(T) Single round shaft
(Y) Double shaft with single flat
ANGLE
Rotating angle
(90) 90 deg
(100) 100 deg
(180) 180 deg
(270) 270 deg
(90) 90 deg
(100) 100 deg
(180) 180 deg
(270) 270 deg
VANE
Vane type
(S) Single vane
(D) Double vane
(S) Single vane
(D) Double vane
PORT
Connection port location
(-) Side ported
(E) Axial ported
(-) Side ported
(E) Axial ported
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Electrical entry/Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
POS
Key position
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
OMSC1
Made to order: add connecting ports
(-) Without order
(-XC1) Add connecting ports
(-) Without order
(-XC1) Add connecting ports
OMSC2
Made to order: change threaded holes to through-holes
(-) Without order
(-XC2) Change threaded hole to through-hole
(-) Without order
(-XC2) Change threaded hole to through-hole
OMSC3
Made to order: change the screw position
(-) Without order
(-XC3) Change the screw position
(-) Without order
(-XC3) Change the screw position
OMSC4
Made to order: change the rotation range
(-) Without order
(-XC4) Change the rotation range
(-) Without order
(-XC4) Change the rotation range
OMSC7
Made to order: reversed shaft
(-) Without order
(-XC7) Reversed shaft
(-) Without order
(-XC7) Reversed shaft
OMSC30
Made to order: fluorine grease
(-) Without order
(-XC30) Fluorine grease
(-) Without order
(-XC30) Fluorine grease
OMSCX5
Made to order: for M5 port (90 deg/180 deg)
(-) Without order
(-X5) For M5 port (90 deg /180 deg)
(-) Without order
(-X5) For M5 port (90 deg /180 deg)
THREAD2
Thread on/off
on
off
on
off
B1
25.000
25.000
mm
C
29.000
29.000
mm
C1
9.000
9.000
mm
D
18.000
18.000
mm
J
6.000
6.000
mm
K
10.000
10.000
mm
L
0.500
0.500
mm
M
14.000
14.000
mm
Q
M3 x 0.5 depth 10
M3 x 0.5 depth 10
mm
Q3
M3 x 0.5 depth 5
M3 x 0.5 depth 5
mm
R
M3 x 0.5
M3 x 0.5
mm
TX
21.000
21.000
mm
W1
35.000
35.000
mm
W2
36.000
36.000
mm
X1
48.000
48.000
mm
FV1
29.000
29.000
mm
FV2
37.000
37.000
mm
FD
3.500
3.500
mm
FD2
2.500
2.500
mm
G1
4.000
4.000
mm
G2
1.500
1.500
mm
Y
18.500
18.500
mm
V1
39.500
39.500
mm
V2
47.000
47.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求