ZP2V-A01A01-05
SMC
bp3_vacuum_equipment
vacuum_pad
ZP2V Vacuum Saving Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_pad/zp2v/zp2v.prj},{NB=ZP2V-A01A01-05},{GUI=ZP2V-A01A01},{MODELX=ZP2V-A01A01},{M1=R1/8},{M2=R1/8},{RA=9.728},{RP=0.00},{ORIFICE=05},{L1=3.1},{L2=3.1},{L3=20.2},{L4=26.4},{H=12},{D=0},{W=19},{TORQUE=7.0 to 9.0},{HOLE=2.6},{D1=0.000},{N=2.000},{DV1=0.000},{LV1=0.000},{LV2=0.000},{LV3=0.000},{LV4=0.000},{N1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
SMC
Description
ZP2V - Vacuum Saving Valve
Bill of material
ZP2V-A01A01-05
GUI
ZP2V-A01A01
ZP2V-A01A01
MODEL
Model
ZP2V-A01A01-05
ZP2V-A01A01-05
M1
Pad side
R1/8
R1/8
M2
Vacuum generator side
R1/8
R1/8
ORIFICE
Fixed orifice size
(05) 0.5 mm
(07) 0.7 mm
(10) 1.0 mm
(05) 0.5 mm
(07) 0.7 mm
(10) 1.0 mm
TORQUE
Tightening torque
7.0 to 9.0
7.0 to 9.0
N*m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求