ZP3E-YF63UMNJB10
SMC
bp3_vacuum_equipment
vacuum_pad
ZP3E Vacuum Pad
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/vacuum_pad/zp3e/zp3e_yf_jb_asmtab.prj},{NB=ZP3E-YF63UMNJB10},{DIRECTION=(Y) Lateral},{SPEC=(F) Ball joint},{DIAMETER=(63) 63},{PAD=(UM) Flat type with groove},{MATERIAL=N},{BUFFER=(JB) Rotating, With bushing},{STROKE=10},{TIF=3},{A=49.000},{B=10.000},{C=30.500},{D=7.400},{E=21.000},{M=M16 x 1.5},{HX=3},{SX=2},{PPATH=zp3e_yf_jb/assembly/zp3e_yf_jb_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
ZP3E - Lateral Vacuum Inlet/With Ball Joint Buffer
Bill of material
ZP3E-YF63UMNJB10
DIRECTION
Vacuum inlet direction
(Y) Lateral
SPEC
Specification (mechanism)
(F) Ball joint
DIAMETER
Pad diameter
(63) φ63
(63) φ63
PAD
Pad form
(UM) Flat type with groove
(UM) Flat type with groove
MATERIAL
Pad material
(N) NBR
(S) Silicone rubber
(U) Urethane rubber
(F) FKM
(CL) Mark-free NBR
(N) NBR
(S) Silicone rubber
(U) Urethane rubber
(F) FKM
(CL) Mark-free NBR
BUFFER
Buffer specification
(JB) Rotating, With bushing
STROKE
Stroke
10.000
30.000
50.000
10.000
30.000
50.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求