G46E-2-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/g46e.prj},{NB=G46E-2-01},{SIZE=(46) dia42.5},{SPECIFICATION=(E) Oil-free,external parts copper-free},{MAXPRESSURE=2},{THREAD=01},{OPTION1=},{ATTACHMENT=},{OPTION2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
G46E - Oil-free/External Parts Copper-free Pressure Gauge/With Limit Indicator
Bill of material
G46E-2-01
SIZE
Outside diameter size
(46) dia42.5
SPECIFICATION
Specifications
(E) Oil-free,external parts copper-free
MAXPRESSURE
Max.display pressure
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
THREAD
Connection thread
(01) R 1/8
(02) R1/4
(01) R 1/8
(02) R1/4
OPTION1
Option1
(-) None
(M) With M5(Female thread)
(-) None
(M) With M5(Female thread)
ATTACHMENT
Attachment
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
(C2) Clear cover has protrusion (Clear cover is removable,The wrench flats protrude)
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
(C2) Clear cover has protrusion (Clear cover is removable,The wrench flats protrude)
OPTION2
Option2
(-) None
(-) None
COM
Comment
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求