SFD100-C04
SMC
bp4_air_line_equipment
air_line_equipment
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/sfd.prj},{NB=SFD100-C04},{IDNR=},{MODEL=SFD100},{SIZE=(1) 100 l/min},{SIZE2=1},{MATERIAL=0},{PORT=C04},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
SFD - Clean Air Filter
Bill of material
SFD100-C04
SIZE
Size
(1) 100 l/min
(1) 100 l/min
l/min
MATERIAL
Case material
(0) Resin
(1) Aluminum
(2) Stainless Steel
(0) Resin
(1) Aluminum
(2) Stainless Steel
PORT
Port size
(C04) IN (dia.4) - OUT (dia.4)
(C06) IN (dia.6) - OUT (dia.6)
(C08) IN (dia.8) - OUT (dia.8)
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4
(C04C06) IN (dia.4) - OUT (dia.6)
(C0402) IN (dia.4) - OUT (Rc1/4)
(C04N02) IN (dia.4) - OUT (NPT1/4)
(C04F02) IN (dia.4) - OUT (G1/4)
(C06C04) IN (dia.6) - OUT (dia.4)
(C06C08) IN (dia.6) - OUT (dia.8)
(C0602) IN (dia.6) - OUT (Rc1/4)
(C06N02) IN (dia.6) - OUT (NPT1/4)
(C06F02) IN (dia.6) - OUT (G1/4)
(C08C06) IN (dia.8) - OUT (dia.6)
(C0802) IN (dia.8) - OUT (Rc1/4)
(C08N02) IN (dia.8) - OUT (NPT1/4)
(C08F02) IN (dia.8) - OUT (G1/4)
(02C04) IN (Rc1/4) - OUT (dia.4)
(02C06) IN (Rc1/4) - OUT (dia.6)
(02C08) IN (Rc1/4) - OUT (dia.8)
(N02C04) IN (NPT1/4) - OUT (dia.4)
(N02C06) IN (NPT1/4) - OUT (dia.6)
(N02C08) IN (NPT1/4) - OUT (dia.8)
(F02C04) IN (G1/4) - OUT (dia.4)
(F02C06) IN (G1/4) - OUT (dia.6)
(F02C08) IN (G1/4) - OUT (dia.8)
(C04) IN (dia.4) - OUT (dia.4)
(C06) IN (dia.6) - OUT (dia.6)
(C08) IN (dia.8) - OUT (dia.8)
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4
(C04C06) IN (dia.4) - OUT (dia.6)
(C0402) IN (dia.4) - OUT (Rc1/4)
(C04N02) IN (dia.4) - OUT (NPT1/4)
(C04F02) IN (dia.4) - OUT (G1/4)
(C06C04) IN (dia.6) - OUT (dia.4)
(C06C08) IN (dia.6) - OUT (dia.8)
(C0602) IN (dia.6) - OUT (Rc1/4)
(C06N02) IN (dia.6) - OUT (NPT1/4)
(C06F02) IN (dia.6) - OUT (G1/4)
(C08C06) IN (dia.8) - OUT (dia.6)
(C0802) IN (dia.8) - OUT (Rc1/4)
(C08N02) IN (dia.8) - OUT (NPT1/4)
(C08F02) IN (dia.8) - OUT (G1/4)
(02C04) IN (Rc1/4) - OUT (dia.4)
(02C06) IN (Rc1/4) - OUT (dia.6)
(02C08) IN (Rc1/4) - OUT (dia.8)
(N02C04) IN (NPT1/4) - OUT (dia.4)
(N02C06) IN (NPT1/4) - OUT (dia.6)
(N02C08) IN (NPT1/4) - OUT (dia.8)
(F02C04) IN (G1/4) - OUT (dia.4)
(F02C06) IN (G1/4) - OUT (dia.6)
(F02C08) IN (G1/4) - OUT (dia.8)
OPTION
Option
() None
(B) Bracket
() None
(B) Bracket
A
4
4
mm
B
83.0
83.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求