KFG2H0906-N01
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2h_mc_inch.prj},{NB=KFG2H0906-N01},{OD=dia 5/16},{ODX=8.00},{ID=dia 0.236},{IDX=6.00},{NPT=1/8},{MODEL1=KFG2H0906-N01},{SEAL=},{H1=14},{H2=14},{L=23.3},{M=6.6},{D=5.3},{A=20.1},{EA=17.0},{CNSMASSEXACT=18},{ND=9.728},{DH1=6.8},{DH2=12.6},{LV1=0.5},{LV2=1.8},{LV3=8.6},{LV4=1.5},{LV5=3.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
SMC
Description
KFG2H (Inch) - Male Connector
Bill of material
KFG2H0906-N01
OD
Applicable tube size O.D.(inch)
dia 5/16
dia 5/16
ID
Applicable tube size I.D.(inch)
dia 0.236
dia 0.236
NPT
Connection thread
1/8
1/8
MODEL
Model
KFG2H0906-N01
KFG2H0906-N01
SEAL
Seal on the threads
(-) None
(S) With sealant
(-) None
(S) With sealant
H1
Width across flat
14
14
mm
H2
Width across flat
14
14
mm
L
23.3
23.3
mm
M
6.6
6.6
mm
D
5.3
5.3
mm
A
20.1
20.1
mm
EA
Effective area
17.0
17.0
mm^2
CNSMASSEXACT
Mass
18
18
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求