KK3S-08E
SMC
bp4_air_line_equipment
fittings_and_tubing
KK S Couplers
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kk/kk_s_e_asmtab.prj},{NB=KK3S-08E},{BODY=1/8},{MODEL=KK3S-08E},{OD=8.0},{T=M16x1},{H1=17},{H2=19},{D=20.2},{L1=49.0},{L2=51.5},{L3=20.0},{M=18.5},{MBS=6.2},{EA1=16.8},{EA2=18.9},{CNSMASSEXACT=43.4},{PPATH=kk_s_e/assembly/kk_s_e_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
SMC
Description
KK S E - Socket/Bulkhead type with One-touch fitting
Bill of material
KK3S-08E
BODY
Body size
1/8
1/8
MODEL
Model
KK3S-08E
KK3S-08E
OD
Applicable tubing O.D.
8.0
8.0
mm
T
Threads
M16x1
M16x1
H1
Width across flats
17
17
mm
H2
Width across flats
19
19
mm
D
20.2
20.2
mm
L1
49.0
49.0
mm
L2
When connected
51.5
51.5
mm
L3
20.0
20.0
mm
M
18.5
18.5
mm
MBS
Min.bore size
6.2
6.2
mm
EA1
Effective area Urethane
16.8
16.8
mm^2
EA2
Effective area Nylon
18.9
18.9
mm^2
CNSMASSEXACT
Mass
43.4
43.4
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求