KQ2LE06-00A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2le_bme_asmtab.prj},{NB=KQ2LE06-00A},{GUI=KQ2LE06-00},{OD=6},{MATERIAL=A},{RA=14.000},{T=M14x1},{H1=17},{H2=17},{B=15.5},{E=29.6},{D=10.4},{MH=15},{M=13.3},{EA1=11.4},{EA2=9.0},{MBS=4.5},{CNSMASSEXACT=29.4},{PPATH=kq2le_bme/assembly/kq2le_bme_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
SMC
Description
KQ2LE - Bulkhead Male Elbow
Bill of material
KQ2LE06-00A
GUI
KQ2LE06-00
KQ2LE06-00
OD
Applicable tubing O.D.
6
6
mm
MODEL
Model
KQ2LE06-00A
KQ2LE06-00A
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
T
M14x1
M14x1
H1
Width across flats
17
17
mm
H2
Width across flats
17
17
mm
B
15.5
15.5
mm
E
29.6
29.6
mm
D
10.4
10.4
mm
MH
Mounting hole
15
15
mm
M
13.3
13.3
mm
EA1
Effective area Nylon
11.4
11.4
mm^2
EA2
Effective area Urethane
9.0
9.0
mm^2
MBS
Min.bore size
4.5
4.5
mm
CNSMASSEXACT
Mass
29.4
29.4
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求