KQ2Y08-02A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2y_mrt_s.prj},{NB=KQ2Y08-02A},{GUI=KQ2Y08-02},{OD=8.0},{T=1/4},{RA=13.157},{MATERIAL=A},{SEAL=},{TUBE=08},{PORT=02},{H=14},{D1=13.2},{D2=12},{D3=13.0},{D4=10.000},{D5=8.950},{L1=18.2},{L2=25.4},{L3=18.2},{L4=10.500},{L5=5.100},{LH1=12.000},{A=38.9},{M=14.2},{EA1=25.6},{EA2=17.7},{MBS=6.0},{CNSMASSEXACT=19.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
SMC
Description
KQ2Y - Male Run Tee (Sealant)
Bill of material
KQ2Y08-02A
GUI
KQ2Y08-02
KQ2Y08-02
OD
Applicable tubing O.D.
8.0
8.0
mm
T
Connection thread
1/4
1/4
MODEL
Model
KQ2Y08-02A
KQ2Y08-02A
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
SEAL
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
H
Width across flats
14
14
mm
D1
13.2
13.2
mm
D2
12
12
mm
L1
18.2
18.2
mm
L2
25.4
25.4
mm
L3
18.2
18.2
mm
A
38.9
38.9
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
25.6
25.6
mm^2
EA2
Effective area Urethane
17.7
17.7
mm^2
MBS
Min.bore size
6.0
6.0
mm
CNSMASSEXACT
Mass
19.5
19.5
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求