KQ2F04-01A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2f_fc_1.prj},{NB=KQ2F04-01A1},{GUI=KQ2F04-01*1},{OD=4.0},{T=1/8},{RA=9.728},{RP=0.0},{RD=6.200},{MATERIAL=A},{TUBE=04},{PORT=01},{H=14},{D=7.9},{X=7.7},{Y=10.0},{L1=24.1},{L2=8.5},{M=13.3},{EA1=5.6},{EA2=4.0},{MBS=3.0},{CNSMASSEXACT=12.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
KQ2F - Female Connector
Bill of material
KQ2F04-01A1
GUI
KQ2F04-01*1
KQ2F04-01*1
OD
Applicable tubing O.D.
4.0
4.0
mm
T
Connection thread
1/8
1/8
MODEL
Model
KQ2F04-01A1
KQ2F04-01A1
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
14
14
mm
D
7.9
7.9
mm
X
Release button dimension
7.7
7.7
mm
Y
Release button dimension
10.0
10.0
mm
L1
24.1
24.1
mm
L2
8.5
8.5
mm
M
13.3
mm
EA1
Effective area Nylon
5.6
5.6
mm^2
EA2
Effective area Urethane
4.0
4.0
mm^2
MBS
Min.bore size
3.0
3.0
mm
CNSMASSEXACT
Mass
12.0
12.0
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求