KQ2L23-00A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2l_ue_1.prj},{NB=KQ2L23-00A1},{GUI=KQ2L23-00A1},{OD=3.2},{MODEL=KQ2L23-00A1},{D=7.1},{X=6.7},{Y=9.5},{L=14.9},{Q=5.4},{M=13.3},{O=6},{N=3.2},{EA1=3.0},{EA2=2.5},{MBS=2.5},{CNSMASSEXACT=1.6},{B1=11.000},{B2=5.150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
KQ2L - Union Elbow
Bill of material
KQ2L23-00A1
GUI
KQ2L23-00A1
KQ2L23-00A1
OD
Applicable tubing O.D.
3.2
3.2
mm
MODEL
Model
KQ2L23-00A1
KQ2L23-00A1
D
7.1
7.1
mm
X
Release button dimension
6.7
6.7
mm
Y
Release button dimension
9.5
9.5
mm
L
14.9
14.9
mm
Q
5.4
5.4
mm
M
13.3
mm
O
6
mm
N
3.2
mm
EA1
Effective area Nylon
3.0
3.0
mm^2
EA2
Effective area Urethane
2.5
2.5
mm^2
MBS
Min.bore size
2.5
2.5
mm
CNSMASSEXACT
Mass
1.6
1.6
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求