KQ2T07-35A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2/kq2t_mbt_s_inch.prj},{NB=KQ2T07-35A},{GUI=KQ2T07-35},{OD=1/4},{OD1=6.350},{T=1/4},{MATERIAL=A},{SEAL=},{TUBE=07},{PORT=35},{H=14.29},{D1=11.1},{D2=10.0},{D3=10.90},{D4=8.000},{D5=7.150},{H1=3.800},{H2=10.500},{L1=15.6},{L2=23.1},{LH1=8.700},{A=24.2},{M=13.3},{EA1=14.0},{EA2=12.4},{MBS=4.5},{CNSMASSEXACT=16.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
SMC
Description
KQ2T (Inch) - Male Branch Tee (Sealant)
Bill of material
KQ2T07-35A
GUI
KQ2T07-35
KQ2T07-35
OD
Applicable tubing O.D.(inch)
1/4
1/4
T
Connection thread
1/4
1/4
MODEL
Model
KQ2T07-35A
KQ2T07-35A
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
SEAL
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
H
Width across flats
14.29
14.29
mm
D1
11.1
11.1
mm
D2
10.0
10.0
mm
L1
15.6
15.6
mm
L2
23.1
23.1
mm
A
24.2
24.2
mm
M
13.3
13.3
mm
EA1
Effective area Nylon
14.0
14.0
mm^2
EA2
Effective area Urethane
12.4
12.4
mm^2
MBS
Min.bore size
4.5
4.5
mm
CNSMASSEXACT
Mass
16.9
16.9
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求