KQ2E09-03A
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_3/kq2e_bc_inch_asmtab.prj},{NB=KQ2E09-03A},{GUI=KQ2E09-03},{OD=5/16},{OD1=7.937},{T=3/8},{TM=M16x1},{MATERIAL=A},{TUBE=09},{PORT=03},{H1=19},{H2=19},{L1=31.7},{L2=14.3},{MH=17},{M=14.2},{EA1=26.1},{EA2=18.0},{MBS=6.0},{CNSMASSEXACT=59.2},{TMX=16.000},{PPATH=kq2e_bc_inch/assembly/kq2e_bc_inch_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
KQ2E (Inch) - Bulkhead Connector
Bill of material
KQ2E09-03A
GUI
KQ2E09-03
KQ2E09-03
OD
Applicable tubing O.D.(inch)
5/16
5/16
T
Connection thread
3/8
3/8
MODEL
Model
KQ2E09-03A
KQ2E09-03A
TM
M16x1
M16x1
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H1
Width across flats
19
19
mm
H2
Width across flats
19
19
mm
L1
31.7
31.7
mm
L2
14.3
14.3
mm
MH
Mounting hole
17
17
mm
M
14.2
14.2
mm
EA1
Effective area Nylon
26.1
26.1
mm^2
EA2
Effective area Urethane
18.0
18.0
mm^2
MBS
Min.bore size
6.0
6.0
mm
CNSMASSEXACT
Mass
59.2
59.2
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求