KQB2L07-N03
SMC
bp4_air_line_equipment
fittings_and_tubing
KQB2 Inch-size Metal One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqb2_inch/kqb2l_me_inch.prj},{NB=KQB2L07-N03},{OD=1/4},{OD1=6.350},{T=3/8},{ND=16.662},{MODEL1=KQB2L07-N03},{SEAL=},{H=17.46},{D=11.7},{L1=15.9},{L2=22.2},{A=23.3},{M=13.5},{EA=11.4},{CNSMASSEXACT=33.7},{LH1=0.00},{LH2=1.60},{LH3=4.00},{LH4=4.70},{LH5=1.60},{LH6=2.0},{DV1=10.8},{DV2=6.80},{DV3=11.20},{DV4=8.9},{DH1=7.0},{DH2=10.0},{DH3=6.6},{DH4=0},{LV1=4.65},{LV2=1.2},{LV3=0.25},{LV4=5.2},{LV5=0.00},{LV6=3.5},{R1=3.50},{R2=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
SMC
Description
KQB2L ME (Inch) - Male Elbow
Bill of material
KQB2L07-N03
OD
Applicable tubing O.D.(Inch)
1/4
1/4
T
Connection thread UNF NPT
3/8
3/8
MODEL
Model
KQB2L07-N03
KQB2L07-N03
SEAL
Male thread seal method
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
H
Width across flats
17.46
17.46
mm
D
11.7
11.7
mm
L1
15.9
15.9
mm
L2
22.2
22.2
mm
A
23.3
23.3
mm
M
13.5
13.5
mm
EA
Effective area
11.4
11.4
mm^2
CNSMASSEXACT
Mass
33.7
33.7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求