KQG2T08-G03-F
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-G-F Applicable Tubing: Metric Size, Connection Thread: G
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_g_f/kqg2t_g_f.prj},{NB=KQG2T08-G03-F},{OD=8},{ODX=8.0},{T=3/8},{MODEL=KQG2T08-G03-F},{H=22},{D=13.7},{D1=21.8},{L1=19.1},{L2=27.2},{A=26.5},{M=16.1},{EA=26.3},{CNSMASSEXACT=58.4},{RA=0},{RP=0.0},{LH1=2.0},{ND=16.662},{LH2=3.2},{LH3=1.7},{LH4=5.0},{LH5=5.0},{DH0=21.800},{LV1=2.05},{LV2=2.00},{LV3=10.450},{LV4=0.350},{LV5=1.3},{DV1=13.4},{DV2=11.0},{DV3=13.4},{DV4=10.8},{DV5=8.6},{DV6=0.0},{DH1=8.1},{DH2=12.0},{DH3=0.0},{R1=0.66},{R2=0.70},{R1X=7.2},{R2Y=3.4},{LT1=1.8},{LT2=2.5},{LT3=1.9},{DH00=14.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
SMC
Description
KQG2T-G-F - Male Branch Tee
Bill of material
KQG2T08-G03-F
OD
Applicable tube O.D.
ø8
ø8
mm
T
Connection thread G
3/8
3/8
MODEL
Model
KQG2T08-G03-F
KQG2T08-G03-F
H
Width across flat
22
22
mm
D
13.7
13.7
mm
D1
21.8
21.8
mm
L1
19.1
19.1
mm
L2
27.2
27.2
mm
A
26.5
26.5
mm
M
16.1
16.1
mm
EA
Effective area
26.3
26.3
mm^2
CNSMASSEXACT
Mass
58.4
58.4
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求