FGDCA-03-B001T
SMC
bp4_air_preparation_equipment
FGD Industrial Filter/Vessel Series
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/fgd/fgd_asmtab.prj},{NB=FGDCA-03-B001T(0)},{MATERIAL=C},{LENGTH=A},{SIZE=03},{CATEGORY=B},{ACC=001},{SEAL=T},{BRACKET=},{MADE=},{THREAD=0},{PPATH=fgd/assembly/fgd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
FGD - Industrial Filter/Vessel Series
Bill of material
FGDCA-03-B001T
MATERIAL
Material
(C) Cover:Alminum, Case:SPCD, Gasket/O-ring:NBR, Seal:Nylon
(E) Cover:Alminum, Case:SPCD, Gasket/O-ring:NBR, Seal:Nylon/Fluororesin (Antistatic specifications)
(T) Cover:SCS14, Case:Stainless steel 316, Gasket/O-ring:Fluororesin, Seal:Fluororesin
(F) Cover:SCS14, Case:Stainless steel 316, Gasket/O-ring:Fluororesin, Seal:Fluororesin (Antistatic specifications)
(C) Cover:Alminum, Case:SPCD, Gasket/O-ring:NBR, Seal:Nylon
(E) Cover:Alminum, Case:SPCD, Gasket/O-ring:NBR, Seal:Nylon/Fluororesin (Antistatic specifications)
(T) Cover:SCS14, Case:Stainless steel 316, Gasket/O-ring:Fluororesin, Seal:Fluororesin
(F) Cover:SCS14, Case:Stainless steel 316, Gasket/O-ring:Fluororesin, Seal:Fluororesin (Antistatic specifications)
LENGTH
Element length
(A) L250
(B) L500 (L250x2)
(A) L250
(B) L500 (L250x2)
SIZE
Port size
(03) 3/8
(04) 1/2
(06) 3/4
(03) 3/8
(04) 1/2
(06) 3/4
CATEGORY
Element category
(B) Element type: Sintered metal, Material: Bronze
(S) Element type: Sintered metal, Material: Stainless steel
(T) Element type: Fiber (Honeycomb), Material: Polypropylene
(G) Element type: Fiber (Honeycomb), Material: Glass fiber
(H) Element type: Fiber (Honeycomb), Material: Cotton
(P) Element type: Paper, Material: Cotton
(M) Element type: Micromesh, Material: Stainless steel 304/Epoxy
(L) Element type: Micromesh, Material: Stainless steel 316
(B) Element type: Sintered metal, Material: Bronze
(S) Element type: Sintered metal, Material: Stainless steel
(T) Element type: Fiber (Honeycomb), Material: Polypropylene
(G) Element type: Fiber (Honeycomb), Material: Glass fiber
(H) Element type: Fiber (Honeycomb), Material: Cotton
(P) Element type: Paper, Material: Cotton
(M) Element type: Micromesh, Material: Stainless steel 304/Epoxy
(L) Element type: Micromesh, Material: Stainless steel 316
ACC
Nominal filtration accuracy
(001) 1
(002) 2
(005) 5
(010) 10
(020) 20
(040) 40
(070) 70
(100) 100
(120) 120
(001) 1
(002) 2
(005) 5
(010) 10
(020) 20
(040) 40
(070) 70
(100) 100
(120) 120
μm
SEAL
Element seal material
(T) Fluororesin
(N) NBR
(V) FKM
(T) Fluororesin
(N) NBR
(V) FKM
BRACKET
Accessory
(-) None
(B) Bracket
(-) None
(B) Bracket
MADE
Made to order
(-) None
(X77) With differential pressure indicator
(X78) With differential pressure indication switch
(-) None
(X77) With differential pressure indicator
(X78) With differential pressure indication switch
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求