HEC002-A5A
SMC
bp4_air_preparation_equipment
HEC Peltier-Type Chiller/Thermo-con
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/hec/hec_a_asmtab.prj},{NB=HEC002-A5A(0)},{CAPACITY=002},{METHOD=(A) Air-cooled},{POWER=(5) 100 to 240 VAC},{COM=A},{OPTIONF=},{OPTIONN=},{THREAD=0},{PPATH=assembly/hec_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
HEC-A - Peltier-Type Chiller Thermo-con (Air-cooled)
Bill of material
HEC002-A5A
CAPACITY
Cooling capacity
(002) 230 W
(006) 600 W
(002) 230 W
(006) 600 W
METHOD
Radiating method
(A) Air-cooled
POWER
Power supply
(5) 100 to 240 VAC
COM
Communication
(A) RS-485
(B) RS-232C
(A) RS-485
(B) RS-232C
OPTIONF
Option: with flow switch
(-) None
(F) With flow switch
(-) None
(F) With flow switch
OPTIONN
Option: NPT thread
(-) None
(N) NPT thread
(-) None
(N) NPT thread
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求