IS10-01
SMC
bp4_detection_switch
IS10 Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/is10/is10.prj},{NB=IS10-01},{IDNR=},{MODEL=IS10},{THREAD=},{SEAL=},{PRESSURE=},{LEAD=},{UNIT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
IS10 - Pressure Switch / Reed Switch Type
Bill of material
IS10-01
THREAD
Thread
() Rc
(N) NPT
() Rc
(N) NPT
SEAL
Seal
() None
(S) With seal
() None
(S) With seal
PRESSURE
Pressure range
() 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
() 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
LEAD
Lead wire length
() 0.5 m
(L) 3 m
(Z) 5 m
() 0.5 m
(L) 3 m
(Z) 5 m
UNIT
Scale plate pressure unit
() MPa
(P) Both MPa and psi
() MPa
(P) Both MPa and psi
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求