IS10E-3003
SMC
bp4_detection_switch
IS10 Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/is10/is10e.prj},{NB=IS10E-3003},{IDNR=},{MODEL=IS10E-3003},{BODY=30},{PORT=3/8},{PN=16.662},{MODEL2=AC25x, AC30x, AR25x, AR30x, AW30x, AWM30, AWD30},{PORT2=03},{THREAD=},{PRESSURE=},{LEAD=},{UNIT=},{POSITION=},{A=32},{B=73},{C=59},{D=30},{E=13},{AA=42.3},{AB=24.0},{AC=13.4},{AD=60.0},{AE=3.9},{AF=9.0},{AG=16.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
IS10E - Pressure Switch with Piping Adapter for AC
Bill of material
IS10E-3003
BODY
Body size
30
30
mm
PORT
Port size
3/8
3/8
MODEL2
Applicable model
AC25x, AC30x, AR25x, AR30x, AW30x, AWM30, AWD30
AC25x, AC30x, AR25x, AR30x, AW30x, AWM30, AWD30
THREAD
Thread
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
PRESSURE
Pressure range
() 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
() 0.1 to 0.4 MPa
(6) 0.1 to 0.6 MPa
LEAD
Lead wire length
() 0.5 m
(L) 3 m
(Z) 5 m
() 0.5 m
(L) 3 m
(Z) 5 m
UNIT
Scale plate pressure unit
() MPa
(P) Both MPa and psi
() MPa
(P) Both MPa and psi
POSITION
Mounting position
() Right
(R) Left
() Right
(R) Left
A
32
32
mm
B
73
73
mm
C
59
59
mm
D
30
30
mm
E
13
13
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求