ISE70-02-27
SMC
bp4_detection_switch
ISE70/75/75H 2-Color Display Digital Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/ise70_75/ise70_asmtab.prj},{NB=ISE70-02-27(0)},{PRESSURE=(ISE70) 0 to 1MPa},{PIPE=02},{OUTPUT=27},{UNIT=},{OPTION1=},{OPTION2=},{THREAD=0},{PPATH=assembly/ise70_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
ISE70 - 2-Color Display Digital Pressure Switch for Air
Bill of material
ISE70-02-27
PRESSURE
Pressure
(ISE70) 0 to 1MPa
PIPE
Piping specifications
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4 (ISO 1179)
(02) Rc1/4
(N02) NPT1/4
(F02) G1/4 (ISO 1179)
OUTPUT
Output specifications
(27) 2 settings NPN open collector 2 outputs (Pin no.: 2, 4)
(43) Fixed setting: NPN open collector 1 output (Pin no.: 4) + PNP open collector 1 output (Pin no.: 2)
(65) PNP open collector 1 output (Pin no.: 4)
(67) 2 settings PNP open collector 2 outputs (Pin no.: 2, 4)
(27) 2 settings NPN open collector 2 outputs (Pin no.: 2, 4)
(43) Fixed setting: NPN open collector 1 output (Pin no.: 4) + PNP open collector 1 output (Pin no.: 2)
(65) PNP open collector 1 output (Pin no.: 4)
(67) 2 settings PNP open collector 2 outputs (Pin no.: 2, 4)
UNIT
Unit specifications
(-) With display unit switching function
(M) Fixed SI unit
(P) Pressure unit: psi (Initial value) With display unit switching function
(-) With display unit switching function
(M) Fixed SI unit
(P) Pressure unit: psi (Initial value) With display unit switching function
OPTION1
Option1
(-) None
(S) Lead wire with M12 connector (5 m), straight
(L) Lead wire with M12 connector (5 m), right-angled
(-) None
(S) Lead wire with M12 connector (5 m), straight
(L) Lead wire with M12 connector (5 m), right-angled
OPTION2
Option2
(-) None
(A) With bracket
(-) None
(A) With bracket
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求