30-ISG210-030
SMC
bp4_detection_switch
ISG General Purpose Pressure Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/isg/30-isg.prj},{NB=30-ISG210-030},{ENCLOSURE=(2) Dripproof (Equivalent to IP44)},{RANGE=1},{MATERIAL=0},{PORT=(03) R3/8},{PLATE=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
30-ISG - General Purpose Pressure Switch
Bill of material
30-ISG210-030
ENCLOSURE
Enclosure
(2) Dripproof (Equivalent to IP44)
RANGE
Operating pressure range
(1) 0.02 to 0.3 MPa
(2) 0.05 to 0.7 MPa
(3) 0.1 to 1.0 MPa
(9) -10 to -100 kPa
(1) 0.02 to 0.3 MPa
(2) 0.05 to 0.7 MPa
(3) 0.1 to 1.0 MPa
(9) -10 to -100 kPa
MATERIAL
Body material in contact with fluid material
(0) Brass/phosphor bronze
(1) Stainless steel 316
(0) Brass/phosphor bronze
(1) Stainless steel 316
PORT
Port size
(03) R3/8
PLATE
Hysteresis scale plate
(0) None
(1) Hysteresis scale plate
(0) None
(1) Hysteresis scale plate
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求