IZS40-340-06
SMC
bp4_detection_switch
Series IZ
Series IZS4
Powered by
CAD模型選擇
{smc/bp4_detection_switch/iz/izs4/izs4_asmtab.prj},{NB=IZS40-340-06},{MODEL1=(40) Standard type},{LENGTH=340},{ELECTRODE=},{IOPUT=},{CABLE=},{FITTING=06},{BRACKET=},{SENSOR=},{OMSC=},{PPATH=assembly/izs4_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
IZS40/IZS41/IZS42 - Ionizer
Bill of material
IZS40-340-06
MODEL1
Model
(40) Standard type
(40) Standard type
LENGTH
Bar length
340.000
400.000
460.000
580.000
640.000
820.000
1120.000
1300.000
1600.000
1900.000
2320.000
2500.000
340.000
400.000
460.000
580.000
640.000
820.000
1120.000
1300.000
1600.000
1900.000
2320.000
2500.000
mm
ELECTRODE
Electrode cartridge type/Electrode material
(-) High speed de-ionizing cartridge/Tungsten
(C) High speed de-ionizing cartridge/Silicon
(J) Energy saving type de-ionizing cartridge/Tungsten
(K) Energy saving type de-ionizing cartridge/Silicon
(-) High speed de-ionizing cartridge/Tungsten
(C) High speed de-ionizing cartridge/Silicon
(J) Energy saving type de-ionizing cartridge/Tungsten
(K) Energy saving type de-ionizing cartridge/Silicon
IOPUT
Input/Output specifications
N/A
N/A
CABLE
Power supply cable
(-) With power supply cable (3 m)
(Z) With power supply cable (10 m)
(N) Without power supply cable
(-) With power supply cable (3 m)
(Z) With power supply cable (10 m)
(N) Without power supply cable
FITTING
One-touch fitting
(06) Dia 6 one-touch fitting
(06) Dia 6 one-touch fitting
BRACKET
Bracket
(-) Without bracket
(B) With bracket
(-) Without bracket
(B) With bracket
SENSOR
Sensor
N/A
N/A
OMSC
Made to order
(-) None
(-X10) Non-standard bar length
(-) None
(-X10) Non-standard bar length
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求