LFE1A4
SMC
bp4_detection_switch
LFE 3-Color Display Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/lfe/lfe_abcd_asmtab.prj},{NB=LFE1A4(0)},{RANGE=(1) 0.5 to 20L/min},{OUTPUT=A},{PORT=1/2},{THREAD1=},{OPTION=},{INSULATION=},{THREAD2=0},{A=104},{B=73},{C=40},{D=23.5},{E=56},{F=83},{G=89},{H=28},{I=6},{J=1.6},{K=96},{L=87},{M=48},{N=39},{O=4.6},{P=12.0},{Q=11.5},{R=52},{S=28},{T=dia 2.5 depth 5.5},{U=2.0},{PPATH=lfe_abcd/assembly/lfe_abcd_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
LFE_ABCDEF - 3-Color Display Digital Flow Switch/Integrated display
Bill of material
LFE1A4
MODEL
Model
LFE1A4
LFE1A4
RANGE
Rated flow range
(1) 0.5 to 20L/min
(1) 0.5 to 20L/min
OUTPUT
Output specifications
(A) OUT1:NPN + OUT2:NPN
(B) OUT1:PNP + OUT2:PNP
(C) OUT1:NPN + OUT2:Analog 1 to 5 V
(D) OUT1:NPN + OUT2:Analog 4 to 20 mA
(E) OUT1:PNP + OUT2: Analog 1 to 5 V
(F) OUT1:PNP + OUT2:Analog 4 to 20 mA
(A) OUT1:NPN + OUT2:NPN
(B) OUT1:PNP + OUT2:PNP
(C) OUT1:NPN + OUT2:Analog 1 to 5 V
(D) OUT1:NPN + OUT2:Analog 4 to 20 mA
(E) OUT1:PNP + OUT2: Analog 1 to 5 V
(F) OUT1:PNP + OUT2:Analog 4 to 20 mA
PORT
Port size
1/2
1/2
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
OPTION
Option
(-) M12 Lead wire with connector (Lead wire length 3 m) + L/min
(1) L/min
(2) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + L/min
(3) Bracket + L/min
(4) M12 Lead wire with connector (Lead wire length 3 m) + gal/min
(5) gal/min
(6) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + gal/min
(7) Bracket + gal/min
(-) M12 Lead wire with connector (Lead wire length 3 m) + L/min
(1) L/min
(2) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + L/min
(3) Bracket + L/min
(4) M12 Lead wire with connector (Lead wire length 3 m) + gal/min
(5) gal/min
(6) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + gal/min
(7) Bracket + gal/min
INSULATION
Insulated type
(-) Non-insulated type
(Z) Insulated type
(-) Non-insulated type
(Z) Insulated type
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZS-40-A - Lead wire and M8 connector
SMC
08.11.2021
PFMC7 - 3-Color Display Digital Flow Switch
SMC
26.09.2023
LFE_JK_X8 - Piping Connection Ports: Stainless Steel 304/Remote Type Sensor...
SMC
28.09.2023
LFE_JK - 3-Color Display Digital Flow Switch/Remote type sensor
SMC
28.09.2023
PF2MC7 - 3-Color Display Digital Flow Switch
SMC
26.09.2023
LFE_ABCDEF_X8 - Piping Connection Ports: Stainless Steel 304/Integrated Dis...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求