LFE1A4-X8
SMC
bp4_detection_switch
LFE 3-Color Display Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/lfe/lfe_abcd_x8_asmtab.prj},{NB=LFE1A4-X8(0)},{FLOW=(1) 0.5 to 20 L/min},{OUTPUT=A},{PORT=1/2},{THREAD1=},{OPTION=},{INSULATION=},{THREAD2=0},{PPATH=lfe_abcd_x8/assembly/lfe_abcd_x8_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
LFE_ABCDEF_X8 - Piping Connection Ports: Stainless Steel 304/Integrated Display Type
Bill of material
LFE1A4-X8
MODEL
Model
LFE1A4-X8
LFE1A4-X8
FLOW
Rated flow range
(1) 0.5 to 20 L/min
(1) 0.5 to 20 L/min
OUTPUT
Output specifications
(A) OUT1:NPN + OUT2:NPN
(B) OUT1:PNP + OUT2:PNP
(C) OUT1:NPN + OUT2:Analog 1 to 5 V
(D) OUT1:NPN + OUT2:Analog 4 to 20 mA
(E) OUT1:PNP + OUT2: Analog 1 to 5 V
(F) OUT1:PNP + OUT2:Analog 4 to 20 mA
(A) OUT1:NPN + OUT2:NPN
(B) OUT1:PNP + OUT2:PNP
(C) OUT1:NPN + OUT2:Analog 1 to 5 V
(D) OUT1:NPN + OUT2:Analog 4 to 20 mA
(E) OUT1:PNP + OUT2: Analog 1 to 5 V
(F) OUT1:PNP + OUT2:Analog 4 to 20 mA
PORT
Port size
1/2
1/2
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
OPTION
Option
(-) M12 Lead wire with connector (Lead wire length 3 m) + Unit specifications: L/min
(1) Unit specifications: L/min
(2) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + Unit specifications: L/min
(3) Bracket + Unit specifications: L/min
(4) M12 Lead wire with connector (Lead wire length 3 m) + Unit specifications: gal/min
(5) Unit specifications: gal/min
(6) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + Unit specifications: gal/min
(7) Bracket + Unit specifications: gal/min
(-) M12 Lead wire with connector (Lead wire length 3 m) + Unit specifications: L/min
(1) Unit specifications: L/min
(2) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + Unit specifications: L/min
(3) Bracket + Unit specifications: L/min
(4) M12 Lead wire with connector (Lead wire length 3 m) + Unit specifications: gal/min
(5) Unit specifications: gal/min
(6) M12 Lead wire with connector (Lead wire length 3 m) + Bracket + Unit specifications: gal/min
(7) Bracket + Unit specifications: gal/min
INSULATION
Insulated type
(-) Non-insulated type
(Z) Insulated type
(-) Non-insulated type
(Z) Insulated type
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求