PF2M701-01-L-M
SMC
bp4_detection_switch
PF2M7 2-Color Display Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf2m7/pf2m7_l_asmtab.prj},{NB=PF2M701-01-L-M},{TYPE=(7) Integrated display},{FLOW=01},{VALVE=},{PORT=01},{OUTPUT=L},{OPTION1=},{UNIT=M},{OPTION2=},{CERTIFICATE=},{OMSC=},{PPATH=pf2m7_l/assembly/pf2m7_l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PF2M7-L - 2-Color Display Digital Flow Switch/IO-Link Type
Bill of material
PF2M701-01-L-M
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(01) 0.01~1L/min
(02) 0.02~2L/min
(05) 0.05~5L/min
(10) 0.1~10L/min
(25) 0.3~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(21) 2~200L/min
(01) 0.01~1L/min
(02) 0.02~2L/min
(05) 0.05~5L/min
(10) 0.1~10L/min
(25) 0.3~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(21) 2~200L/min
VALVE
Flow adjustment valve
(-) Flow adjustment valve:None, piping entry direction:Straight
(L) Flow adjustment valve:None, piping entry direction:Rear ported
(-) Flow adjustment valve:None, piping entry direction:Straight
(L) Flow adjustment valve:None, piping entry direction:Rear ported
PORT
Port size
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
OUTPUT
Output specification
(L) IO-Link/NPN/PNP
(L2) IO-Link/NPN/PNP + NPN/PNP/External input
(L3) IO-Link/NPN/PNP +Analog 1 to 5 V⇔Analog 0 to 10 V
(L4) IO-Link/NPN/PNP +Analog 4 to 20 mA output
(L) IO-Link/NPN/PNP
(L2) IO-Link/NPN/PNP + NPN/PNP/External input
(L3) IO-Link/NPN/PNP +Analog 1 to 5 V⇔Analog 0 to 10 V
(L4) IO-Link/NPN/PNP +Analog 4 to 20 mA output
OPTION1
Option1
(-) Lead wire with connector (2m)
(W) Lead wire with connector (2 m) + Rubber cover for connector (Silicone rubber)
(N) Without lead wire with connector
(Q) With M12 conversion lead wire (0.1 m)
(-) Lead wire with connector (2m)
(W) Lead wire with connector (2 m) + Rubber cover for connector (Silicone rubber)
(N) Without lead wire with connector
(Q) With M12 conversion lead wire (0.1 m)
UNIT
Unit specification
(M) SI unit only
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
OPTION2
Option2
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
(-) None
(R) With bracket(For without flow adjustment valve)
(T) With panel mount adapter(For without flow adjustment valve)
CERTIFICATE
Calibration certificate
(-) None
(A) Yes (Made to order Certificate in both English and Japanese)
(-) None
(A) Yes (Made to order Certificate in both English and Japanese)
OMSC
Made to order
(-) None
(-X731) Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas
(-) None
(-X731) Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求