PF2W504-03
SMC
bp4_detection_switch
PF2W Digital Flow Switch For Water
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf2w/pf2w5_asmtab.prj},{NB=PF2W504-03(0)},{FLOW=04},{THREAD1=},{PORT=03},{LEAD=},{OUTPUT=},{OPTION=},{THREAD2=0},{PPATH=pf2w5/assembly/pf2w5_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PF2W5 - Digital Flow Switch Remote Type/Sensor Unit
Bill of material
PF2W504-03
FLOW
Rated flow range (L/min)
(04) 0.5 to 4
(20) 2 to 16
(40) 5 to 40
(11) 10 to 100
(04) 0.5 to 4
(20) 2 to 16
(40) 5 to 40
(11) 10 to 100
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(03) 3/8
(03) 3/8
LEAD
Lead wire
(-) Lead wire with M12 connector (3 m)
(N) Without lead wire
(-) Lead wire with M12 connector (3 m)
(N) Without lead wire
OUTPUT
Output specifications
(-) Output for monitor unit
(1) Output for monitor unit + analog output (1 to 5 V)
(2) Output for monitor unit + analog output (4 to 20 mA)
(-) Output for monitor unit
(1) Output for monitor unit + analog output (1 to 5 V)
(2) Output for monitor unit + analog output (4 to 20 mA)
OPTION
Option
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求