PF3A703H-10-L
SMC
bp4_detection_switch
PF3A Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf3a/pf3a7_h_l_asmtab.prj},{NB=PF3A703H-10-L(0)},{TYPE=(7) Integrated display},{FLOW=03},{THREAD=},{OUTPUT=L},{OPTION=},{UNIT=},{CERTIFICATE=},{POS=0},{PPATH=assembly/pf3a7_h_l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
PF3A7_H-L - 3-Color Display Digital Flow Switch For Large Flow/IO-LINK
Bill of material
PF3A703H-10-L
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(03) 30~3000L/min
(06) 60~6000L/min
(12) 120~12000L/min
(03) 30~3000L/min
(06) 60~6000L/min
(12) 120~12000L/min
THREAD
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(10) 1
OUTPUT
Output specification
(L) OUT: IO-Link: Switch output (N/P)
(L3) OUT: IO-Link: Switch output (N/P); FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(L4) OUT: IO-Link: Switch output (N/P); FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
(L) OUT: IO-Link: Switch output (N/P)
(L3) OUT: IO-Link: Switch output (N/P); FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(L4) OUT: IO-Link: Switch output (N/P); FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
OPTION
Option
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
POS
Position of Display
0°
90° rotation
0°
90° rotation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZSE80(F)/ISE80(H) - 2-Color Display Digital Pressure Switch For General Flu...
SMC Corporation
29.05.2024
PF3W7-X445 - 3-Color Display Digital Flow Switch For Water/IO-Link Compatib...
SMC
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求